IESNA:LM-63-2002
[TEST]P952397
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-735-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27499
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4066.4 4511.7 4904.9 5192.1 5247.8 4935.4 4570.9 4351.9 4321.4 4508.1
4877.9 5330.4 5827.7 6558.4 7185 7596.1 8055.7 8610.5 9262.2 9872.6
10391.4 10746.9 10666.1 10409.4 9653.5 8053.9 6030.5 4052.1 2319.6 1299.8
868.9 592.5 256.7 132.9 46.7 0 0
4066.4 4486.6 4888.7 5172.4 5237 4937.2 4572.7 4342.9 4305.2 4483
4838.4 5274.7 5759.5 6400.4 7097 7475.8 7937.2 8456.1 9116.7 9703.8
10219.1 10594.3 10529.7 10255 9599.7 8100.6 6192.1 4181.3 2360.9 1285.5
870.7 612.2 258.5 150.8 55.7 9 0
4066.4 4490.1 4874.4 5179.6 5283.7 5053.9 4685.8 4418.3 4344.7 4461.4
4768.4 5140.1 5624.8 6165.2 6860 7267.5 7660.7 8129.3 8741.5 9299.9
9849.2 10159.8 10147.3 9777.4 9308.8 8098.8 6398.6 4321.4 2556.6 1544
1062.8 781 515.3 328.5 202.9 79 0
4066.4 4447.1 4825.9 5131.1 5301.6 5193.9 4865.4 4565.6 4418.3 4465
4678.7 5005.4 5369.9 5775.6 6375.3 6903.1 7317.8 7759.5 8274.7 8874.4
9395 9851 10125.7 10106 10068.3 10147.3 9436.3 7741.5 4834.9 2294.4
1447 1118.5 802.5 518.9 254.9 62.8 0
4066.4 4416.5 4763 5080.8 5301.6 5377 5165.2 4879.7 4642.8 4560.2
4658.9 4890.5 5186.7 5533.2 5877.9 6413 7034.1 7463.2 8014.4 8585.3
9199.3 9718.2 10116.7 10423.7 10553 10786.4 11098.8 10168.8 7838.5 4380.6
1707.4 789.9 533.2 335.7 168.8 21.5 0
4066.4 4384.2 4684 4992.8 5246 5429.1 5465 5301.6 5097 4926.4
4890.5 4991 5215.5 5457.8 5779.2 6109.5 6676.9 7423.7 7944.4 8364.5
8910.3 9572.8 10269.3 10890.5 11499.2 12192.2 13429.1 14729 14369.9 12305.3
8614 4202.9 1337.5 468.6 167 19.7 0
4066.4 4321.4 4578.1 4847.4 5104.2 5334 5540.4 5666.1 5680.5 5644.6
5619.4 5671.5 5795.4 5982.1 6228 6556.6 6971.3 7513.5 8195.7 8921
9633.8 10468.6 11466.8 12547.6 13782.8 14904.9 16246 18474.1 22102.4 23373.5
20141.9 13325 6908.5 3263.9 1136.5 134.7 0
4066.4 4312.4 4540.4 4777.4 5034.1 5258.6 5491.9 5698.4 5833.1 5908.5
5991.1 6122.1 6294.5 6513.5 6822.3 7201.1 7637.4 8181.4 8815.1 9563.8
10398.6 11283.7 12287.3 13474 14666.1 15872.6 17181.4 18975 22283.8 25142
23312.5 16330.4 8748.7 3822.3 1158 113.1 0
4066.4 4267.5 4457.8 4667.9 4874.4 5100.6 5328.6 5565.6 5809.7 6061.1
6294.5 6558.4 6895.9 7314.2 7894.1 8508.1 9181.4 9872.6 10642.8 11515.3
12380.7 13242.4 14120.4 15082.7 16124 17141.9 18176 19414.8 21262.2 22915.7
21924.7 17750.5 11132.9 4671.5 989.2 89.8 0
4066.4 4188.5 4321.4 4459.6 4608.6 4766.6 4937.2 5125.7 5339.3 5596.1
5924.6 6307 6739.7 7316 8079 8948 9840.3 10809.7 11872.6 12983.9
14113.2 15147.3 16125.8 17048.6 17860.1 18641 19549.5 20556.7 21797.2 21777.5
19310.7 14912.1 8373.5 2457.8 369.8 52.1 0
4066.4 4107.7 4163.4 4220.8 4280.1 4355.5 4443.5 4540.4 4651.7 4804.3
5005.4 5238.8 5531.4 5955.1 6547.6 7278.3 8113.1 8982.1 9860 10689.5
11447.1 12195.8 12940.8 13659 14296.3 14863.6 15439.9 16088 16560.2 15506.4
12669.7 8746.9 3465 711 195.7 64.6 0
4066.4 4070 4075.4 4091.6 4113.1 4131.1 4161.6 4192.1 4226.2 4276.5
4348.3 4423.7 4508.1 4660.7 4892.3 5163.4 5553 6023.4 6606.9 7233.4
7867.2 8493.8 9129.3 9723.6 10249.6 10718.2 11115 11508.1 11558.4 10289.1
8224.5 5684 2276.5 454.2 116.7 35.9 0
4066.4 4021.6 3994.6 3955.1 3912 3867.2 3807.9 3750.5 3667.9 3563.8
3452.4 3294.5 3150.8 3057.5 3035.9 3080.8 3267.5 3599.7 4023.4 4457.8
4843.8 5150.8 5420.1 5657.1 5833.1 5919.2 5831.3 5429.1 4583.5 3298
2021.6 1057.5 402.2 105.9 23.3 0 0
4066.4 3942.6 3793.6 3626.6 3438.1 3201.1 2944.4 2657.1 2366.3 2111.3
1904.9 1737.9 1606.8 1513.5 1448.8 1386 1337.5 1325 1382.4 1540.4
1727.1 1849.2 1856.4 1750.5 1574.5 1333.9 1082.6 818.7 572.7 348.3
204.7 120.3 64.6 21.5 5.4 0 0
4066.4 3845.6 3579.9 3271.1 2894.1 2504.5 2141.8 1858.2 1644.5 1463.2
1296.2 1141.8 1026.9 973.1 946.1 910.2 883.3 858.2 825.9 797.1
775.6 739.7 685.8 614 533.2 450.6 373.4 314.2 263.9 215.4
161.6 104.1 48.5 12.6 3.6 0 0
4066.4 3732.5 3342.9 2876.1 2404 1983.9 1700.2 1491.9 1299.8 1140
1039.5 980.3 930 885.1 842 800.7 759.4 709.2 653.5 605
570.9 536.8 504.5 459.6 420.1 371.6 330.3 287.3 238.8 186.7
123.9 73.6 34.1 12.6 3.6 0 0
4066.4 3671.5 3168.8 2583.5 2052.1 1709.2 1475.8 1271.1 1129.3 1061
1005.4 944.3 883.3 827.7 777.4 728.9 671.5 610.4 551.2 502.7
463.2 423.7 398.6 375.2 344.7 308.8 269.3 226.2 174.1 123.9
88 52.1 23.3 5.4 0 0 0
4066.4 3583.5 2974.9 2316 1829.5 1540.4 1316 1174.2 1104.1 1048.5
992.8 922.8 854.6 788.2 721.7 655.3 588.9 527.8 479.4 441.7
412.9 387.8 362.7 328.5 294.4 262.1 224.4 184.9 149 118.5
88 57.5 19.7 0 0 0 0
4066.4 3529.6 2838.4 2147.2 1721.7 1450.6 1249.6 1163.4 1111.3 1053.9
992.8 922.8 847.4 768.4 691.2 615.8 549.4 499.1 463.2 427.3
395 360.9 332.1 303.4 274.7 240.6 202.9 165.2 136.4 107.7
77.2 46.7 10.8 0 0 0 0
4066.4 3481.2 2734.3 2052.1 1678.6 1412.9 1238.8 1177.7 1118.5 1059.3
1000 931.8 858.2 779.2 700.2 630.2 572.7 517.1 468.6 423.7
386 344.7 312.4 281.9 247.8 204.7 163.4 136.4 111.3 82.6
55.7 26.9 5.4 0 0 0 0
4066.4 3483 2709.2 2026.9 1646.3 1389.6 1242.4 1192.1 1143.6 1084.4
1023.3 958.7 892.3 818.7 741.5 667.9 605 547.6 499.1 452.4
404 353.7 312.4 274.7 233.4 186.7 141.8 118.5 95.2 71.8
46.7 21.5 3.6 0 0 0 0
4066.4 3522.5 2746.9 2052.1 1666.1 1402.2 1247.8 1197.5 1150.8 1091.6
1032.3 969.5 901.3 829.4 754 678.6 610.4 553 513.5 470.4
411.1 360.9 316 276.5 229.8 184.9 141.8 118.5 93.4 70
46.7 21.5 5.4 0 0 0 0
